text.skipToContent text.skipToNavigation

CP29A29A

by Burndy 

Catalog ID: CP29A29A

High strength, high conductivity aluminum body and hardware provide corrosion resistant assembly. Recommended for tap or parallel connections

Product Details

General

Installation Torque Recommended in-lb 300 LBS/in
Material Aluminum
Plated N
Plating Type Unplated
UPC 781810013007
UPC 12 Digit 7818100130077

Dimensions

Dimension - B Length inch 4 in
Dimension - Height fraction 2-7/8 in
Dimension - Height inch 2.875 in
Dimension - Width fraction 2-1/8 in
Dimension - Width inch 2.125 in

Conductor Related

Conductor - ACSR Str Size 159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil
Conductor - ACSR Str Size Range 159 (12/7) Guinea kcmil-203.2 (16/9) Brahma kcmil
Conductor - AL Str Size A 250 kcmil;266 kcmil
Conductor - AL Str Size A Range 250 kcmil-266 kcmil
Conductor - AL Str Size B 250 kcmil;266 kcmil
Conductor - AL Str Size B Range 250 kcmil-266 kcmil
Conductor - Copper Str Size A 250 kcmil
Conductor - Copper Str Size A Range 250 kcmil
Conductor - Copper Str Size B 250 kcmil
Conductor - Copper Str Size B Range 250 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Resources/Downloads