text.skipToContent text.skipToNavigation

CP36A36A

by Burndy 

Catalog ID: CP36A36A

CABLE GROOVE A AL. - CU 600 ACS GROOVE B AL.-CU 600 ACS

Product Details

General

Installation Torque Recommended in-lb 300 LBS/in
Material Aluminum
Plated N
Plating Type Unplated
UPC 781810080986
UPC 12 Digit 7818100809866

Dimensions

Dimension - Length Overall inch 5.25

Conductor Related

Conductor - ACSR Str Size 477 kcmil
Conductor - AL Str Size Range 550 kcmil - 600 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 6

Resources/Downloads

Customer Notices

Sales Drawings