CCO_Photo_ColorCMYK
CCO_Photo_ColorCMYK

CCO, Insulated Cover for Compression C Connector

Brand:

Burndy

Catalog ID:

CCO

Insulating Cover for Compression C Connector.

Features: High Density Polyethylene Cover Accommodates Most Industry Connectors In The O Range, Four Sizes Cover The Full #6 AWG -600 KCMIL Conductor Range, One Piece Design, No Extra Hardware Needed, Simply Slip Over Connector And Snap Shut, Supplied In Black

Product details

General

Application
For All O Die Tap Connectors
EU RoHS Indicator
Yes
Material
Polyethylene, High Density
Plated
N
Plating Type
Unplated
Sub Brand
CRIMPIT
Trade Name
CRIMPITâ„¢
Type
CC
UPC
781810132357
UPC 12 Digit
7818101323577

Dimensions

Dimension - B Length inch
1.32 in
Dimension - Length Overall inch
4.29 in

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
25

Resources and downloads