text.skipToContent text.skipToNavigation

EA282

by Burndy 

Catalog ID: EA282

Copper alloy VERSILUG™ terminal; 1/0 - 4/0 AWG Stranded; 3/8" stud; 2-hole pad; 1" spacing; UL 468A/B

Product Details

General

Connector Type Terminal
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
Temperature Rating 194
Trade Name VERSILUG™
Type Bolted Lugs & Terminals
UPC 781810244425
UPC 12 Digit 7818102444255

Dimensions

Dimension - B Length fraction 1-11/25 in
Dimension - B Length inch 1.44 in
Dimension - Height fraction 1.75 in
Dimension - Height inch 1.75 in
Dimension - Hole Size inch 0.44 in
Dimension - Hole Size mm 11 mm
Dimension - L Length Overall mm 100 mm
Dimension - Length Overall inch 3.94 in
Dimension - N inch 0.41 in
Dimension - Pad Width inch 1.06 in

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - Copper Str Size 1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Size Range 1/0 -4/0 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 7

Resources/Downloads

Customer Notices

Sales Drawings