text.skipToContent text.skipToNavigation

EA282N

by Burndy 

Catalog ID: EA282N

Cu Alloy VERSILUG Terminal, 1/0 - 4/0 AWG Str, 1/2" Stud, 2 NEMA Pad Holes, 1.75" Spacing

Product Details

General

Connector Type Terminal
Installation Torque Recommended in-lb 250 LBS/in
Material Copper
Physical Attribute - Number of Clamping Elements 1
Physical Attribute - Number of Holes 2
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
Temperature Rating 194
Trade Name VERSILUG™
Type Bolted Lugs & Terminals
UPC 781810326558
UPC 12 Digit 7818103265588

Dimensions

Dimension - B Length fraction 1-11/25 in
Dimension - B Length inch 1.44 in
Dimension - Height fraction 1-3/4
Dimension - Height inch 1.75 in
Dimension - Hole Size fraction 9/16
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 130 mm
Dimension - Length Overall inch 5.13 in
Dimension - N inch 0.63 in
Dimension - Pad Width fraction 1-1/16 in
Dimension - Pad Width inch 1.06 in
Dimension - Stud Size inch 1/2

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - Copper Str Size 1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Size Range 1/0 -4/0 AWG
Conductor Type CU C Str-Size
Number Of Conductors 1

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1
Packaging Type Box

Resources/Downloads

Customer Notices

Sales Drawings