text.skipToContent text.skipToNavigation

EA34

by Burndy 

Catalog ID: EA34

Cu Alloy VERSILUG Terminal, 250 - 500 Kcmil, 1/2" Stud, 1 Pad Hole

Product Details

General

Connector Type Terminal
Installation Torque Recommended in-lb 375 LBS/in
Material Copper
Physical Attribute - Number of Clamping Elements 1
Physical Attribute - Number of Holes 1
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
Temperature Rating 194
Trade Name VERSILUG™
Type Bolted Lugs & Terminals
UPC 781810326350
UPC 12 Digit 7818103263500

Dimensions

Dimension - B Length fraction 1-47/50 in
Dimension - B Length inch 1.94 in
Dimension - Height fraction 2-1/4
Dimension - Height inch 2.25 in
Dimension - Hole Size fraction 9/16
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 102 mm
Dimension - Length Overall inch 4.00 in
Dimension - N inch 0.81 in
Dimension - Pad Width fraction 1-3/8 in
Dimension - Pad Width inch 1.38 in
Dimension - Stud Size inch 1/2

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - Copper Str Size 250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range 250 kcmil-500 kcmil
Conductor Type CU C Str-Size
Number Of Conductors 1

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 6
Packaging Type Box

Resources/Downloads

Customer Notices

Sales Drawings