text.skipToContent text.skipToNavigation

K11A36U2

by Burndy 

Catalog ID: K11A36U2

Aluminum Universal Terminal, 2 Hole, Two: 2 AWG (Str)-600 kcmil, 3/8" Stud, 1.38" Stud Hole Spacing, 2 Screws, Al/Cu Rated, Tin Plated.

Universal terminal, These dual-rated panelboard lugs are constructed from high strength extruded aluminum alloy and electro tin-plated to provide low contact resistance

Product Details

General

Application For Aluminum and Copper Conductors
Connector Type Terminal
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 375 LBS/in
Material Aluminum
Material - Hardware Aluminum
Physical Attribute - Number of Holes 2
Physical Attribute - Number of Screws 2
Physical Attribute - Screw Type Allen
Plated Y
Plating Type Tin plated
Sub Brand UNIVERSAL TERM
Temperature Rating 194
Type Bolted Lugs & Terminals
UPC 781810370285
UPC 12 Digit 7818103702855

Dimensions

Dimension - Bolt Hole Size inch 0.38 in
Dimension - D inch 2.31 in
Dimension - Height fraction 3 in
Dimension - Height inch 3.02 in
Dimension - Hole Size inch 0.41 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 125 mm
Dimension - Length Overall inch 4.91 in
Dimension - N inch 0.38 in
Dimension - Pad Width inch 1.52 in
Dimension - Screw Size inch 15/16
Dimension - Stud Size fraction 3/8
Dimension - Stud Size inch 3/8 in
Dimension - Width fraction 1-1/2 in
Dimension - Width inch 1.52 in
Dimension - Width mm 38 mm

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size 2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil
Conductor - AL Str Size Range 2 AWG (Str)-600 kcmil
Conductor - Copper Solid Size 1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range 1 AWG-4/0 AWG
Conductor - Copper Str Size 2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil
Conductor - Copper Str Size Range 2 AWG (Str)-600 kcmil
Conductor Type
  • AL C Str-Size
  • CU C Str-Size
  • CU C Solid-Size
Number Of Conductors 2

Certifications and Compliance

Certification - CSA Approved Yes
Certification - UL Listed Direct Burial No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads