text.skipToContent text.skipToNavigation

K11A36U2N

by Burndy 

Catalog ID: K11A36U2N

1/2" diameter stud holes spaced 1-3/4" on center (NEMA-spacing), 600 Volt Rated, Aluminum, Tin plated

  • AL9CU Dual Rated for both copper an aluminum conductor
  • Listed to UL Wire Connector Standard UL486A-486B
  • 1/2" diameter stud holes spaced 1-3/4" on center (NEMA-spacing)
  • 600 Volt Rated
  • Range Taking conductor port

Product Details

General

Application Terminate multiple conductors onto equiment pads, panel boards, or switchgear
Type Bolted Lugs & Terminals
UPC 781810670149

Dimensions

Dimensions 5.34 in x 1.50 in x 3.00 in
Height 3.00 in
Length 5.34 in
Width 1.50 in

Certifications and Compliance

Certification - CSA Approved Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings