text.skipToContent text.skipToNavigation

K22A39U2N

by Burndy 

Catalog ID: K22A39U2N

Aluminum Universal Terminal, 2 Hole, 1/2" diameter stud holes spaced 1-3/4" on center (NEMA-spacing), tin plated

  • AL9CU Dual Rated for both copper an aluminum conductor
  • Listed to UL Wire Connector Standard UL486A-486B
  • 1/2" diameter stud holes spaced 1-3/4" on center (NEMA-spacing)
  • 600 Volt Rated
  • Range Taking conductor port

Product Details

General

Application Terminate multiple conductors onto equiment pads, panel boards, or switchgear
Connector Type Terminal
Material Aluminum
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Type Bolted Lugs & Terminals
UPC 781810670163
UPC 12 Digit 7818106701633

Dimensions

Dimension - Hole Size mm 0 mm
Dimension - L Length Overall mm 0 mm
Dimension - Thread Size -
Dimension - Width mm 0 mm
Dimensions 5.34 in x 2.75 in x 3.00 in
Height 3.00 in
Length 5.34 in
Width 2.75 in

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings