text.skipToContent text.skipToNavigation

K2A29U

by Burndy 

Catalog ID: K2A29U

Aluminum Universal Terminal, 2 Conductor, 1 Hole, 6 AWG (Str)-250 kcmil, 3/8" Stud, 2 Screws, Al/Cu Rated, Tin Plated.

Features: These Dual-Rated Two-Conductor Lugs Are Constructed From High Strength Aluminum Alloy And Electro Tin-Plated To Provide Low Contact Resistance, Number Of Screws: 1, Dimension T: 0.25 IN, Stud/bolt Hole Size: 3/8 IN, Dimension D: 1.5 IN, Dimension N: 0.5 IN, Set Screw Type: Allen Key, Installation Torque: 275 IN-LB, Width: 1.66 IN, Length: 2.56 IN, Height: 1.2 IN

$12.31 USD

$12.31 USD

Product Details

General

Application For Aluminum And Copper Conductors
Connector Type Terminal
EU RoHS Indicator No
Hardware Type 3/8 UNC Slotted Set Screw
Installation Torque Recommended in-lb 275 LBS/in
Material Aluminum
Material - Hardware Aluminum
Physical Attribute - Number of Holes 1
Physical Attribute - Screw Type Slot
Plated N
Plating Type Tin plated
Sub Brand UNIVERSAL TERM
Temperature Rating 194
Type Bolted Lugs & Terminals
UPC 781810600108
UPC 12 Digit 7818106001088

Dimensions

Dimension - Bolt Hole Size inch 0.38 in
Dimension - D inch 1.50 in
Dimension - Height fraction 1.2 in
Dimension - Height inch 1.20 in
Dimension - Hole Size inch 0.40 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 65 mm
Dimension - Length Overall inch 2.56 in
Dimension - N inch 0.5 in
Dimension - Pad Width inch 1.66 in
Dimension - Screw Size inch 3/8
Dimension - Stud Size inch 3/8 in
Dimension - Width fraction 1-33/50 in
Dimension - Width inch 1.66 in
Dimension - Width mm 42 mm

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size 6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - AL Str Size Range 6 Str.- 250 Kcmil
Conductor - Copper Str Size 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Size Range 6 Str.- 250 Kcmil
Conductor Type
  • AL C Str-Size
  • CU C Str-Size
Number Of Conductors 2

Certifications and Compliance

Certification - CSA Approved Yes
Certification - UL Listed Direct Burial No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Carton Quantity 144
Minimum Pack Quantity 6

Resources/Downloads