text.skipToContent text.skipToNavigation

K2A31U2N

by Burndy 

Catalog ID: K2A31U2N

Aluminum Universal Terminal, 2 Conductor, 2 Hole, 6 AWG (Str)-350 kcmil, 1/2" Stud, 1.75" Stud Hole Spacing, 2 Screws, Al/Cu Rated, Tin Plated.

Universal terminal, Dual-rated two conductor lugs are constructed from high strength aluminum alloy and electro tin-plated to provide low contact resistance

Product Details

General

Application For Aluminum and Copper Conductors
Connector Type Terminal
EU RoHS Indicator Yes
Hardware Type 3/8 UNC Slotted Set Screw
Installation Torque Recommended in-lb 275 LBS/in
Material Aluminum
Material - Hardware Aluminum
Physical Attribute - Number of Holes 2
Physical Attribute - Screw Type Slot
Plated N
Plating Type Tin plated
Sub Brand UNIVERSAL TERM
Temperature Rating 194
Type Bolted Lugs & Terminals
UPC 781810600160
UPC 12 Digit 7818106001600

Dimensions

Dimension - Bolt Hole Size inch 0.50 in
Dimension - D inch 3.00 in
Dimension - Height fraction 1.4 in
Dimension - Height inch 1.39 in
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 114 mm
Dimension - Length Overall inch 4.50 in
Dimension - N inch 0.63 in
Dimension - Pad Width inch 2.31 in
Dimension - Screw Size inch 3/8
Dimension - Stud Size inch 1/2 in
Dimension - Width fraction 2-31/100 in
Dimension - Width inch 2.31 in
Dimension - Width mm 59 mm

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size 6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil
Conductor - AL Str Size Range 6 Str.- 350 Kcmil
Conductor - Copper Str Size 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Str Size Range 6 Str.- 350 Kcmil
Conductor Type
  • AL C Str-Size
  • CU C Str-Size
Number Of Conductors 2

Certifications and Compliance

Certification - CSA Approved Yes
Certification - UL Listed Direct Burial No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 54
Minimum Pack Quantity 1

Resources/Downloads