text.skipToContent text.skipToNavigation

K3A2U4

by Burndy 

Catalog ID: K3A2U4

Aluminum Universal Terminal, 3 Conductor, 4 Hole, 14-2 AWG (Str), 5/16" Stud, .88" Stud Hole Spacing, 3 Screws, Al/Cu Rated, Tin Plated

Product Details

General

Connector Type Terminal
Installation Torque Recommended in-lb 50 LBS/in
Material Aluminum
Material - Hardware Aluminum
Physical Attribute - Number of Holes 4
Physical Attribute - Number of Screws 3
Physical Attribute - Screw Type Slot
Plated Y
Plating Type Tin plated
Temperature Rating 194
Type Bolted Lugs & Terminals
UPC 781810370377
UPC 12 Digit 7818103703777

Dimensions

Dimension - Bolt Hole Size inch 0.57 in
Dimension - D inch 1.63 in
Dimension - F Width Center to Center inch 0.88 in
Dimension - Height fraction 5/8 in
Dimension - Height inch 0.62 in
Dimension - Hole Size fraction 11/32
Dimension - Hole Size inch 0.34 in
Dimension - Hole Size mm 9 mm
Dimension - L Length Overall mm 55.62 mm
Dimension - Length Overall inch 2.19 in
Dimension - N inch 0.34 in
Dimension - Pad Width inch 1.64 in
Dimension - Stud Size inch 5/16 in
Dimension - Width fraction 1-59/100 in
Dimension - Width inch 1.64 in
Dimension - Width mm 40 mm

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size 8 AWG;6 AWG;4 AWG;3 AWG;2 AWG
Conductor - AL Str Size Range 14-2 AWG
Conductor - Copper Str Size 14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Size Range 14-2 AWG
Conductor Type
  • AL C Str-Size
  • CU C Str-Size
Number Of Conductors 3

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Pallet Quantity 390

Resources/Downloads

Customer Notices

Sales Drawings