text.skipToContent text.skipToNavigation

KA25U

by Burndy 

Catalog ID: KA25U

Aluminum Universal Terminal, 1 Hole, 14-1/0 AWG (Str), 1/4" Stud, 1 Screw, Al/Cu Rated, Tin Plated.

Features: These Dual-Rated One-Conductor Lugs Are Constructed From High Strength Aluminum Alloy And Electro Tin-Plated To Provide Low Contact Resistance, Stud/bolt Hole Size: 1/4 IN, Set Screw Type: Slot, Length: 1.5 IN, Installation Torque: 50 IN-LB, Width: 0.63 IN, Height: 0.8 IN, Dimension D: 0.81 IN, Dimension N: 0.44 IN, Dimension T: 0.19 IN

Product Details

General

Application For Aluminum And Copper Conductors
Connector Type Terminal
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 50 LBS/in
Material Aluminum
Material - Hardware Aluminum
Physical Attribute - Number of Holes 1
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Slot
Plated Y
Plating Type Tin
Temperature Rating 194
Type Bolted Lugs & Terminals
UPC 781810370193

Dimensions

Dimension - Bolt Hole Size inch 0.25 in
Dimension - D inch 0.81 in
Dimension - Height fraction 23/25 in
Dimension - Height inch 0.92 in
Dimension - Hole Size inch 0.27 in
Dimension - Hole Size mm 7 mm
Dimension - L Length Overall mm 38 mm
Dimension - Length Overall inch 1.50 in
Dimension - N inch 0.44 in
Dimension - Pad Width inch 0.63 in
Dimension - Stud Size inch 1/4
Dimension - Width fraction 63/100 in
Dimension - Width inch 0.63 in
Dimension - Width mm 16 mm

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size 8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - AL Str Size Range 8 AWG-1/0 AWG
Conductor - Copper Solid Size 12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - Copper Solid Size Range 12 AWG-1/0 AWG
Conductor - Copper Str Size 14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0
Conductor - Copper Str Size Range 14 AWG-1/0
Conductor Type
  • AL C Str-Size
  • CU C Str-Size
  • CU C Solid-Size
Number Of Conductors 1

Certifications and Compliance

Certification - CSA Approved Yes
Certification - UL Listed Direct Burial No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Carton Quantity 900

Resources/Downloads