text.skipToContent text.skipToNavigation

KA30U

by Burndy 

Catalog ID: KA30U

Aluminum Universal Terminal, 1 Hole, 6 AWG (Str)-300 kcmil, 5/16" Stud, 1 Screw, Al/Cu Rated, Tin Plated.

Features: These Dual-Rated One-Conductor Lugs Are Constructed From High Strength Aluminum Alloy And Electro Tin-Plated To Provide Low Contact Resistance, Stud/bolt Hole Size: 1/4 IN, Set Screw Type: Allen Key, Length: 2 IN, Installation Torque: 275 IN-LB, Width: 1 IN, Height: 1.12 IN, Dimension D: 0.94 IN, Dimension N: 0.5 IN, Dimension T: 0.25 IN

Product Details

General

Application For Aluminum And Copper Conductors
Connector Type Terminal
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 275 LBS/in
Material Aluminum
Material - Hardware Aluminum
Physical Attribute - Number of Holes 1
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Allen
Plated Y
Plating Type Tin
Sub Brand UNIVERSAL TERM
Temperature Rating 194
Type Bolted Lugs & Terminals
UPC 781810370223

Dimensions

Dimension - Bolt Hole Size inch 0.31 in
Dimension - D inch 0.94 in
Dimension - Height fraction 1.14 in
Dimension - Height inch 1.14 in
Dimension - Hole Size inch 0.33 in
Dimension - Hole Size mm 8 mm
Dimension - L Length Overall mm 51 mm
Dimension - Length Overall inch 2.00 in
Dimension - N inch 0.45 in
Dimension - Pad Width inch 1.02 in
Dimension - Stud Size inch 5/16
Dimension - Width inch 1.00 in
Dimension - Width mm 25 mm

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size 6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil
Conductor - AL Str Size Range 6 AWG-300 kcmil
Conductor - Copper Solid Size 4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range 4 AWG-4/0 AWG
Conductor - Copper Str Size 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil
Conductor - Copper Str Size Range 6 AWG-300 kcmil
Conductor Type
  • AL C Str-Size
  • CU C Str-Size
  • CU C Solid-Size
Number Of Conductors 1

Certifications and Compliance

Certification - CSA Approved Yes
Certification - UL Listed Direct Burial No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Carton Quantity 425
Minimum Pack Quantity 1

Resources/Downloads