text.skipToContent text.skipToNavigation

KA40U

by Burndy 

Catalog ID: KA40U

Aluminum Universal Terminal, 1 Hole, 300-800 kcmil, 1/2" Stud, 1 Screw, Al/Cu Rated, Tin Plated.

Features: These Dual-Rated One-Conductor Lugs Are Constructed From High Strength Aluminum Alloy And Electro Tin-Plated To Provide Low Contact Resistance, Number Of Screws: 1, Dimension D: 1.69 IN, Stud/bolt Hole Size: 1/2 IN, Dimension N: 0.88 IN, Dimension T: 0.5 IN, Installation Torque: 500 IN-LB, Set Screw Type: Allen Key, Height: 1.94 IN, Width: 1-3/4 IN, Length: 3.38 IN

Product Details

General

Application For Aluminum And Copper Conductors
Connector Type Terminal
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 550 LBS/in
Material Aluminum
Material - Hardware Aluminum
Physical Attribute - Number of Holes 1
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Allen
Plated Y
Plating Type Tin
Sub Brand UNIVERSAL TERM
Type Bolted Lugs & Terminals
UPC 781810370308

Dimensions

Dimension - Bolt Hole Size inch 0.62 in
Dimension - D inch 1.85 in
Dimension - Height inch 1.95 in
Dimension - Hole Size inch 0.66 in
Dimension - Hole Size mm 17 mm
Dimension - L Length Overall mm 89 mm
Dimension - Length Overall inch 3.50 in
Dimension - N inch 0.81 in
Dimension - Pad Width inch 1.77 in
Dimension - Stud Size inch 1/2
Dimension - Width fraction 1-3/4 in
Dimension - Width inch 1.75 in
Dimension - Width mm 44 mm

Conductor Related

Conductor - AL Str Size 300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil
Conductor - AL Str Size Range 300 kcmil-800 kcmil
Conductor - Copper Str Size 300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil
Conductor - Copper Str Size Range 300 kcmil-800 kcmil
Conductor Type
  • CU C Str-Size
  • AL C Str-Size
Number Of Conductors 1

Certifications and Compliance

Certification - CSA Approved Yes
Certification - UL Listed Direct Burial No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Carton Quantity 60
Minimum Pack Quantity 1

Resources/Downloads