text.skipToContent text.skipToNavigation

KA44U

by Burndy 

Catalog ID: KA44U

Aluminum Universal Terminal, 1 Hole, 500-1000 kcmil, 1/2" Stud, 1 Screw, Al/Cu Rated, Tin Plated.

Features: These Dual-Rated One-Conductor Lugs Are Constructed From High Strength Aluminum Alloy And Electro Tin-Plated To Provide Low Contact Resistance, Dimension D: 1.69 IN, Number Of Screws: 1, Dimension T: 0.5 IN, Dimension N: 0.88 IN, Stud/bolt Hole Size: 1/2 IN, Set Screw Type: Allen Key, Installation Torque: 600 IN-LB, Length: 3.38 IN, Width: 1-3/4 IN, Height: 1.94 IN

Product Details

General

Application For Aluminum And Copper Conductors
Connector Type Terminal
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 550 LBS/in
Material Aluminum
Material - Hardware Aluminum
Physical Attribute - Number of Holes 1
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Allen
Plated Y
Plating Type Tin
Sub Brand UNIVERSAL TERM
Type Bolted Lugs & Terminals
UPC 781810370353

Dimensions

Dimension - Bolt Hole Size inch 0.50 in
Dimension - D inch 1.69 in
Dimension - Height fraction 1.95 in
Dimension - Height inch 1.95 in
Dimension - Hole Size inch 0.53 in
Dimension - Hole Size mm 13 mm
Dimension - L Length Overall mm 89 mm
Dimension - Length Overall inch 3.50 in
Dimension - N inch 0.88 in
Dimension - Pad Width inch 1.77 in
Dimension - Stud Size inch 1/2
Dimension - Width fraction 1-3/4 in
Dimension - Width inch 1.75 in
Dimension - Width mm 44 mm

Conductor Related

Conductor - AL Str Size 500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil
Conductor - AL Str Size Range 500 kcmil-1000 kcmil
Conductor - Copper Str Size 500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil
Conductor Type
  • AL C Str-Size
  • CU C Str-Size
  • CU C Solid-Size
Number Of Conductors 1

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1
Pallet Quantity 72

Resources/Downloads

Customer Notices

Sales Drawings