text.skipToContent text.skipToNavigation

KK3A40U2N

by Burndy 

Catalog ID: KK3A40U2N

Aluminum Universal Terminal, 3 Conductor, 2 Hole, 300-800 kcmil, 1/2" Stud, 1.75" Stud Hole Spacing, 6 Screws, Al/Cu Rated, Tin Plated.

Universal terminal, These dual-rated three conductor lugs are constructed from high strength aluminum alloy and electro tin-plated to provide low contact resistance

Product Details

General

Application For Aluminum and Copper Conductors
Connector Type Terminal
EU RoHS Indicator Yes
Material Aluminum
Material - Hardware Aluminum
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin Plated
Sub Brand UNIVERSAL TERMINAL
Type Bolted Lugs & Terminals
UPC 781810600474

Dimensions

Dimension - Bolt Hole Size inch 0.56 in
Dimension - E Spacing between Holes fraction 1-3/4 in
Dimension - Height inch 1.89 in
Dimension - Hole Size fraction 9/16
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 157 mm
Dimension - Length Overall inch 6.19 in
Dimension - N inch 0.63 in
Dimension - Pad Width inch 4.28 in
Dimension - Stud Size inch 0.56 in

Conductor Related

Conductor - AL Str Size 300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil
Conductor - AL Str Size Range 300-800 Kcmil
Conductor - Copper Str Size Range 300-800 Kcmil
Conductor Type
  • CU C Str-Size
  • AL C Str-Size
Number Of Wires 3

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1
Pallet Quantity 12

Resources/Downloads

Customer Notices

Sales Drawings