text.skipToContent text.skipToNavigation

KK3A44U4N

by Burndy 

Catalog ID: KK3A44U4N

Aluminum Universal Terminal, 3 Conductor, 4 Hole, 500-1000 kcmil, 1/2" Stud, 1.75" Stud Hole Spacing, 6 Screws, Al/Cu Rated, Tin Plated

Product Details

General

Connector Type Terminal
Material Aluminum
Material - Hardware Aluminum
Physical Attribute - Number of Holes 4
Plated Y
Plating Type Tin Plated
Type Bolted Lugs & Terminals
UPC 781810601075

Dimensions

Dimension - Bolt Hole Size inch 0.56 in
Dimension - E Spacing between Holes fraction 1-3/4 in
Dimension - F Width Center to Center inch 1.75 in
Dimension - Height inch 1.90 in
Dimension - Hole Size fraction 9/16
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 157 mm
Dimension - Length Overall inch 6.19 in
Dimension - N inch 0.63 in
Dimension - Pad Width inch 4.77 in
Dimension - Stud Size inch 0.56 in

Conductor Related

Conductor - AL Str Size 500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil
Conductor - AL Str Size Range 500 - 1000 Kcmil
Conductor - Copper Str Size Range 500 - 1000 Kcmil
Conductor Type
  • CU C Str-Size
  • AL C Str-Size
Number Of Conductors 3
Number Of Wires 3

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status NC
UL Listed Yes

Resources/Downloads

Customer Notices

Sales Drawings