text.skipToContent text.skipToNavigation

KLU225CG5

by Burndy 

Catalog ID: KLU225CG5

Copper Terminal, Offset Tongue, 1 Hole, 2-4/0 AWG (Str), 1/2" Stud, 1 Screw.

Product Details

General

Connector Type Terminal
Hardware Type 7/16 UNF Socket/HexScrew
Installation Torque Recommended in-lb 204 LBS/in
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Allen
Plated N
Plating Type Unplated
Temperature Rating 194
Trade Name SCRULUG™
Type Bolted Lugs & Terminals
UPC 621945234994
UPC 12 Digit 6219452349944

Dimensions

Dimension - B Length fraction 67/87 in
Dimension - B Length inch 0.77 in
Dimension - Hole Size inch 0.33 in
Dimension - Hole Size mm 8 mm
Dimension - L Length Overall mm 65 mm
Dimension - Length Overall inch 2.56 in
Dimension - N inch 0.51 in
Dimension - Pad Width inch 0.99 in
Dimension - Strip Length inch 1 5/16
Dimension - Stud Size inch 5/16

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - Copper Str Size 2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Size Range 2 AWG-4/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads