text.skipToContent text.skipToNavigation

KLU300

by Burndy 

Catalog ID: KLU300

Copper Terminal, Offset Tongue, 1 Hole, 1/0 AWG (Str)-350 kcmil, 3/8" Stud, 1 Screw.

Features: Terminal With Offset Tongue For Joining A Wide Range Of Cable To Equipment Pads Or Bar, Convenient Range-Taking Design, Reduces Catalog Numbers, One Conductor Accommodates Several Conductor Sizes, High Conductivity Copper Alloy, Long Lasting Reliable Contact, Compact Design, Easy To Use, Reduces Labor Time, Slot Robertson Screw, Hex Head/Hex Socket Bolt, No Special Installation Tools Required, Eliminates Over-Torquing/Potential Conductor Damage, Dimension K: 0.39 IN, Dimension T: 0.12 IN, Wire Strip Length: 1-5/8 IN, Dimension B: 1 IN, Dimension N: 0.52 IN, Set Screw Type: Hex Head, Tongue Width: 1.1 IN, Installation Torque: 325 IN-LB, Length: 2.83 IN, Stud/bolt Hole Size: 3/8 IN

Product Details

General

Application For Joining A Wide Range Of Copper Cable To Equipment Pads Or Bar And Offset Tongue, Non-Plated
Connector Type Terminal
EU RoHS Indicator Yes
Hardware Type 5/8 UNF Socket/HexScrew
Installation Torque Recommended in-lb 275
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Allen
Plated N
Plating Type Unplated
Sub Brand SCRULUG
Trade Name SCRULUG™
Type Bolted Lugs & Terminals
UPC 781810351420

Dimensions

Dimension - B Length fraction 1-7/32 in
Dimension - B Length inch 1.22 in
Dimension - Hole Size inch 0.39 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 72 mm
Dimension - Length Overall inch 2.83 in
Dimension - N inch 0.52 in
Dimension - Pad Width inch 0.99 in
Dimension - Screw Size inch 5/8
Dimension - Strip Length inch 1-5/8
Dimension - Stud Size inch 3/8

Conductor Related

Conductor - Copper Str Size 1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Str Size Range 1/0 -350 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus Yes
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings