text.skipToContent text.skipToNavigation

KLU35

by Burndy 

Catalog ID: KLU35

Copper Terminal, Offset Tongue, 1 Hole, 14 AWG (Sol)-6 AWG (Str), #10 Stud, 1 Screw.

Features: Convenient Range-Taking Design: One Conductor Accommodates Several Conductor Sizes, High Conductivity Copper Alloy: Long Lasting Reliable Contact, Compact Design: Easy To Use, Reduces Labor Time, Slot Robertson Screw, Hex Head/Hex Socket Bolt: No Special Installation Tools Required, Eliminates Over-Torquing/Potential Conductor Damage, High Copper Alloy Terminal With Offset Tongue For Joining A Wide Range Of Cable To Equipment Pads Or Bar, Easy To Install With Screwdriver Or Wrench, Connector Is Reusable, Plain Copper Finish, For Copper Cable, Wire Strip Length: 5/8 IN, Stud/bolt Size: 1/4 IN, Stud/bolt Hole Size: #10, Dimension N: 0.22 IN, Set Screw Type: Slot Robertson, Installation Torque: 45 IN-LB, Length: 1.24 IN, Width: 0.39 IN, Tongue Width : 0.38 IN, Dimension B: 0.33 IN, Dimension K: 0.2 IN, Dimension T: 07 IN

Product Details

General

Application For Joining A Wide Range Of Copper Cable To Equipment Pads Or Bar
Connector Type Terminal
EU RoHS Indicator Yes
Hardware Type 1/4 UNF Slotted SetScrew
Installation Torque Recommended in-lb 35
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Slot
Plated N
Plating Type Unplated
Trade Name SCRULUG™
Type Bolted Lugs & Terminals
UPC 781810351376

Dimensions

Dimension - B Length fraction 7/16 in
Dimension - B Length inch 0.43 in
Dimension - Hole Size inch 0.20 in
Dimension - Hole Size mm 5 mm
Dimension - L Length Overall mm 31 mm
Dimension - Length Overall inch 1.24 in
Dimension - N inch 0.22 in
Dimension - Pad Width inch 0.39 in
Dimension - Screw Size inch 1/4
Dimension - Strip Length inch 5/8
Dimension - Stud Size inch #10

Conductor Related

Conductor - Copper Solid Size 14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG
Conductor - Copper Solid Size Range 14 AWG-6 AWG
Conductor - Copper Str Size 14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG
Conductor - Copper Str Size Range 14 AWG-6 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus Yes
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed No

Resources/Downloads