text.skipToContent text.skipToNavigation

KPA34UNPL

by Burndy 

Catalog ID: KPA34UNPL

Cu Unplated Terminal, 1 Hole, 4/0 Str-500 kcmil, 1/2" Stud, 1 Screw

Product Details

General

Connector Type Terminal
Installation Torque Recommended in-lb 375
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
Trade Name SCRULUG™
Type Bolted Lugs & Terminals
UPC 781810172742

Dimensions

Dimension - D inch 1.38 in
Dimension - Height fraction 2-7/16 in
Dimension - Height inch 2.44 in
Dimension - Hole Size inch 0.54 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 84 mm
Dimension - Length Overall inch 3.32 in
Dimension - N inch 0.75 in
Dimension - Pad Width inch 1.38 in
Dimension - Stud Size inch 1/2

Conductor Related

Conductor - Copper Str Size 4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range 4/0 AWG-500 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Resources/Downloads