text.skipToContent text.skipToNavigation

Q2A404N

by Burndy 

Catalog ID: Q2A404N

Copper Terminal, 4 Hole, 600-800 kcmil, 1/2" Stud, 1-3/4" Stud Hole Spacing, 2 Screws

Product Details

General

Connector Type Terminal
Installation Torque Recommended in-lb 500 LBS/in
Material Copper
Physical Attribute - Number of Holes 4
Physical Attribute - Number of Screws 2
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
Temperature Rating 194
Trade Name QIKLUG™
Type Bolted Lugs & Terminals
UPC 781810322529
UPC 12 Digit 7818103225299

Dimensions

Dimension - B Length inch 4.49 in
Dimension - D inch 3.12 in
Dimension - F Width Center to Center inch 2.00 in
Dimension - Height fraction 2-7/16 in
Dimension - Height inch 2.56 in
Dimension - Hole Size fraction 9/16
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 127 mm
Dimension - Length Overall inch 5.00 in
Dimension - N inch 0.63 in
Dimension - Pad Width inch 3.00 in
Dimension - Stud Size inch 1/2
Dimension - Width fraction 4-11/32 in
Dimension - Width inch 4.34 in

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - Copper Str Size 600 kcmil;700 kcmil;750 kcmil;800 kcmil
Conductor - Copper Str Size Range 600 kcmil-800 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 2

Resources/Downloads

Customer Notices

Sales Drawings