text.skipToContent text.skipToNavigation

Q3A344N

by Burndy 

Catalog ID: Q3A344N

Copper Terminal, 4 Hole, 400-500 kcmil, 1/2" Stud, 1-3/4" Stud Hole Spacing, 3 Screws.

Features: Compact, high copper alloy terminal for joining three cables to equipment pads or bar, Each element accommodates a wide range of cable

Product Details

General

Application For Copper Cable
Connector Type Terminal
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 375 LBS/in
Material Copper
Physical Attribute - Number of Holes 4
Physical Attribute - Number of Screws 3
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
Sub Brand QIKLUG
Temperature Rating 194
Trade Name QIKLUG™
Type Bolted Lugs & Terminals
UPC 781810323649
UPC 12 Digit 7818103236499

Dimensions

Dimension - D inch 3.13 in
Dimension - F Width Center to Center inch 1.75 in
Dimension - Height fraction 1-15/16
Dimension - Height inch 2.00 in
Dimension - Hole Size fraction 9/16
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 119 mm
Dimension - Length Overall inch 4.69 in
Dimension - N inch 0.63 in
Dimension - Pad Width inch 3.00 in
Dimension - Stud Size inch 1/2
Dimension - Width fraction 4-9/16 in
Dimension - Width inch 4.56 in
Dimension - Width mm 116 mm

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - Copper Str Size 400 Kcmil;500 Kcmil
Conductor - Copper Str Size Range 400 Kcmil-500 Kcmil
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Resources/Downloads