text.skipToContent text.skipToNavigation

QA1C2BTN

by Burndy 

Catalog ID: QA1C2BTN

High Cu Alloy Terminal, Heavy Duty, 2 Holes, #4 - #1 Str Commercial, 30 - 75 Navy, 1 Screw, Electro-Tin Plated, 0.34" Hole Dia

Product Details

General

Connector Type Terminal
Installation Torque Recommended in-lb 150 LBS/in
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Hexagonal Bolt
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name QIKLUG™
Type Bolted Lugs & Terminals
UPC 781810141984
UPC 12 Digit 7818101419844

Dimensions

Dimension - D inch 1.56 in
Dimension - F Width Center to Center inch 0.88 in
Dimension - Height fraction 1 in
Dimension - Height inch 1.00 in
Dimension - Hole Size inch 0.34 in
Dimension - Hole Size mm 9 mm
Dimension - L Length Overall mm 65 mm
Dimension - Length Overall inch 2.56 in
Dimension - N inch 0.34 in
Dimension - Pad Width inch 0.62 in
Dimension - Stud Size inch 5/16

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - Copper Str Navy Size 30 (19) Navy;40 (19) Navy;50 (19) Navy;60 (37) Navy;75 (37) Navy
Conductor - Copper Str Navy Size Range 30 (19) Navy-75 (37) Navy
Conductor - Copper Str Size 4 AWG;3 AWG;2 AWG;1 AWG
Conductor - Copper Str Size Range 4 AWG-1 AWG
Conductor Type
  • CU C Str-Size
  • CU C Str Navy-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings