text.skipToContent text.skipToNavigation

QA262B

by Burndy 

Catalog ID: QA262B

Copper Terminal, Heavy Duty, 2 Hole, 1/0-2/0 AWG (Str), 3/8" Stud, 1" Stud Hole Spacing, 1 Screw.

Features: Type QA Heavy Duty, Compact, High Copper Alloy Terminal For Joining A Wide Range Of Cable To Equipment Pads Or Bar

Product Details

General

Application For Copper Cable
Connector Type Terminal
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 180 LBS/in
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
Sub Brand QIKLUG
Temperature Rating 194
Trade Name QIKLUG™
Type Bolted Lugs & Terminals
UPC 781810314289
UPC 12 Digit 7818103142899

Dimensions

Dimension - B Length fraction 22/25 in
Dimension - B Length inch 0.88 in
Dimension - D inch 1.94 in
Dimension - F Width Center to Center inch 1.00 in
Dimension - Height fraction 1-3/16
Dimension - Height inch 1.12 in
Dimension - Hole Size fraction 13/32
Dimension - Hole Size inch 0.44 in
Dimension - Hole Size mm 11 mm
Dimension - L Length Overall mm 77 mm
Dimension - Length Overall inch 3.00 in
Dimension - N inch 0.44 in
Dimension - Pad Width inch 0.81 in
Dimension - Stud Size inch 3/8
Dimension - Width inch 0.09 in

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - Copper Str Navy Size 100 (61) Navy;125 (61) Navy
Conductor - Copper Str Navy Size Range 100 (61) Navy-125 (61) Navy
Conductor - Copper Str Size 1/0 ;2/0 AWG
Conductor - Copper Str Size Range 1/0 -2/0 AWG
Conductor Type
  • CU C Str-Size
  • CU C Str Navy-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings