text.skipToContent text.skipToNavigation

QA282B

by Burndy 

Catalog ID: QA282B

Copper Terminal, Heavy Duty, 2 Hole, 3/0-4/0 AWG (Str), 3/8" Stud, 1" Stud Hole Spacing, 1 Screw.

Features: Type QA Heavy Duty, Compact, High Copper Alloy Terminal For Joining A Wide Range Of Cable To Equipment Pads Or Bar

Product Details

General

Application For Copper Cable
Connector Type Terminal
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 250 LBS/in
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
Sub Brand QIKLUG
Temperature Rating 194
Trade Name QIKLUG™
Type Bolted Lugs & Terminals
UPC 781810314920
UPC 12 Digit 7818103149200

Dimensions

Dimension - B Length fraction 1-1/33 in
Dimension - B Length inch 1.03 in
Dimension - D inch 2.00 in
Dimension - F Width Center to Center inch 1.00 in
Dimension - Height fraction 1-9/29 in
Dimension - Height inch 1.31 in
Dimension - Hole Size fraction 13/32
Dimension - Hole Size inch 0.41 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 81 mm
Dimension - Length Overall inch 3.19 in
Dimension - N inch 0.44 in
Dimension - Pad Width inch 1.00 in
Dimension - Stud Size inch 3/8

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - Copper Str Navy Size 150 (61) Navy;200 (61) Navy
Conductor - Copper Str Navy Size Range 150 (61) Navy-200 (61) Navy
Conductor - Copper Str Size 3/0 AWG;4/0 AWG
Conductor - Copper Str Size Range 3/0 AWG-4/0 AWG
Conductor Type
  • CU C Str-Size
  • CU C Str Navy-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Resources/Downloads

Customer Notices

Sales Drawings