text.skipToContent text.skipToNavigation

QA312N

by Burndy 

Catalog ID: QA312N

Copper Terminal, Heavy Duty, 2 Hole, 250-350 kcmil, 1/2" Stud, 1-3/4" Stud Hole Spacing, 1 Screw

Features: Type QA Heavy Duty, Compact, High Copper Alloy Terminal For Joining A Wide Range Of Cable To Equipment Pads Or Bar, Fast One Wrench Installation, Length: 4-7/16 IN, Installation Torque: 325 IN-LB, Dimension T: 5/16 IN, Width: 1-3/16 IN, Height: 1-11/16 IN, Tongue Width : 1-3/16 IN, Dimension D: 3 IN, Dimension K: 9/16 IN, Dimension N: 5/8 IN, Number Of Clamping Elements: 1

Product Details

General

Application For Copper Cable
Connector Type Terminal
Construction Material - Main High Copper Alloy
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 325 LBS/in
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
Temperature Rating 194
Trade Name QIKLUG™
Type QA
UPC 781810315729
UPC 12 Digit 7818103157299

Dimensions

Dimension - B Length fraction 1-15/79 in
Dimension - B Length inch 1.19 in
Dimension - Cross Flats inch 0.75 in
Dimension - D inch 3.12 in
Dimension - F Width Center to Center inch 1.75 in
Dimension - Height fraction 1-11/16
Dimension - Height inch 1.69 in
Dimension - Hole Size fraction 9/16
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 113 mm
Dimension - Length Overall inch 4.44 in
Dimension - N inch 0.62 in
Dimension - Pad Width inch 1.19 in
Dimension - Stud Size inch 1/2
Dimension - Width inch 1.31 in

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - Copper Str Navy Size 250 (61) Navy;300 (91) Navy;350 (91) Navy
Conductor - Copper Str Navy Size Range 250 (61) Navy-350 (91) Navy
Conductor - Copper Str Size 250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Str Size Range 250 kcmil-350 kcmil
Conductor Type
  • CU C Str-Size
  • CU C Str Navy-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Resources/Downloads

Customer Notices

Sales Drawings