text.skipToContent text.skipToNavigation

QA442N

by Burndy 

Catalog ID: QA442N

Copper Terminal, Heavy Duty, 2 Hole, 850-1000 kcmil, 1/2" Stud, 1-3/4" Stud Hole Spacing, 1 Screw.

Features: Type QA Heavy Duty, Compact, High Copper Alloy Terminal For Joining A Wide Range Of Cable To Equipment Pads Or Bar

Product Details

General

Application For Copper Cable
Connector Type Terminal
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 500 LBS/in
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
Sub Brand QIKLUG
Temperature Rating 194
Trade Name QIKLUG™
Type Bolted Lugs & Terminals
UPC 781810317808
UPC 12 Digit 7818103178088

Dimensions

Dimension - D inch 3.00 in
Dimension - F Width Center to Center inch 1.75 in
Dimension - Height fraction 5/2 in
Dimension - Height inch 2.50 in
Dimension - Hole Size fraction 9/16
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 125 mm
Dimension - Length Overall inch 4.94 in
Dimension - N inch 0.62 in
Dimension - Pad Width inch 1.88 in
Dimension - Stud Size inch 1/2

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - Copper Str Navy Size 1000 (127) Navy
Conductor - Copper Str Navy Size Range 1000 (127) Navy
Conductor - Copper Str Size 850 kcmil;1000 kcmil
Conductor - Copper Str Size Range 850 kcmil-1000 kcmil
Conductor Type
  • CU C Str-Size
  • CU C Str Navy-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 15

Resources/Downloads

Customer Notices

Sales Drawings