text.skipToContent text.skipToNavigation

QA462B

by Burndy 

Catalog ID: QA462B

High Cu Alloy Terminal, Heavy Duty, 2 Holes, 1100 - 1500 kcmil Commercial, 1300 Navy, 1 Screw, 1/2" Stud

Product Details

General

Connector Type Terminal
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
Trade Name QIKLUG™
Type Bolted Lugs & Terminals
UPC 781810318003

Dimensions

Dimension - D inch 2.62 in
Dimension - Height inch 2.88 in
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 124 mm
Dimension - Length Overall inch 4.88 in
Dimension - N inch 0.62 in
Dimension - Pad Width inch 2.12 in
Dimension - Width mm 54 mm
Weight 2.9 lb

Conductor Related

Conductor - Copper Str Navy Size 1300 (127) Navy
Conductor - Copper Str Navy Size Range 1300 (127) Navy
Conductor - Copper Str Size 1250 kcmil;1300 kcmil;1500 kcmil
Conductor - Copper Str Size Range 1100 kcmil-1500 kcmil
Conductor Type
  • CU C Str-Size
  • CU C Str Navy-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings