text.skipToContent text.skipToNavigation

QA46B

by Burndy 

Catalog ID: QA46B

Copper Terminal, Heavy Duty, 1 Hole, 1100-1500 kcmil, 3/4" Stud, 1 Screw

Product Details

General

Connector Type Terminal
Installation Torque Recommended in-lb 600 LBS/in
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
Trade Name QIKLUG™
Type Bolted Lugs & Terminals
UPC 781810317969

Dimensions

Dimension - D inch 2.12 in
Dimension - Height fraction 3-1/8
Dimension - Height inch 2.88 in
Dimension - Hole Size fraction 13/16
Dimension - Hole Size inch 0.81 in
Dimension - Hole Size mm 21 mm
Dimension - L Length Overall mm 111 mm
Dimension - Length Overall inch 4.38 in
Dimension - N inch 1.06 in
Dimension - Pad Width inch 2.12 in
Dimension - Stud Size inch 3/4
Dimension - Width mm 54 mm
Weight 2.7 lb

Conductor Related

Conductor - Copper Str Navy Size 1300 (127) Navy
Conductor - Copper Str Navy Size Range 1300 (127) Navy
Conductor - Copper Str Size 1100kcmil;1300 kcmil;1500 kcmil
Conductor - Copper Str Size Range 1100 kcmil-1500 kcmil
Conductor Type
  • CU C Str-Size
  • CU C Str Navy-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Resources/Downloads

Customer Notices

Sales Drawings