text.skipToContent text.skipToNavigation

QA482N

by Burndy 

Catalog ID: QA482N

High Cu Alloy Terminal, Heavy Duty, 2-NEMA Holes, 1600 - 2000 kcmil Commercial, 1600 - 2000 Navy, 1 Screw, 0.56" Hole Dia

Product Details

General

Connector Type Terminal
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
Trade Name QIKLUG™
Type Bolted Lugs & Terminals
UPC 781810318249

Dimensions

Dimension - D inch 3.00 in
Dimension - Height inch 3.19 in
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 143 mm
Dimension - Length Overall inch 5.62 in
Dimension - N inch 0.62 in
Dimension - Pad Width inch 2.50 in
Dimension - Width mm 64 mm
Weight 4.3 lb

Conductor Related

Conductor - Copper Str Navy Size 1600 (127) Navy;2000 (127) Navy
Conductor - Copper Str Navy Size Range 1600 (127) Navy-2000 (127) Navy
Conductor - Copper Str Size 1600 kcmil;2000 kcmil
Conductor - Copper Str Size Range 1600 kcmil-2000 kcmil
Conductor Type
  • CU C Str-Size
  • CU C Str Navy-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 4

Resources/Downloads

Customer Notices

Sales Drawings