text.skipToContent text.skipToNavigation

QA4CB

by Burndy 

Catalog ID: QA4CB

Copper Terminal, Heavy Duty, 1 Hole, 8-4 AWG (Str), 1/4" Stud, 1 Screw.

Features: Type QA Heavy Duty, Compact, High Copper Alloy Terminal For Joining A Wide Range Of Cable To Equipment Pads Or Bar, Fast One Wrench Installation, Dimension D: 5/8 IN, Dimension T: 3/16 IN, Number Of Clamping Elements: 1, Dimension K: 9/32 IN, Stud/bolt Hole Size: 1/4 IN, Dimension N: 5/16 IN, Tongue Width: 5/8 IN, Conductor Type: Run: Commercial Stranded Copper, Navy Copper, Length: 1-7/16 IN, Installation Torque: 110 IN-LB, Height: 3/4 IN

Product Details

General

Application For Joining A Wide Range Of Copper Cable To Equipment Pads Or Bars
Connector Type Terminal
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 110 LBS/in
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
Sub Brand QIKLUG
Trade Name QIKLUG™
Type Bolted Lugs & Terminals
UPC 781810312766

Dimensions

Dimension - D inch 0.62 in
Dimension - Height fraction 3/4 in
Dimension - Height inch 0.75 in
Dimension - Hole Size fraction 9/32
Dimension - Hole Size inch 0.28 in
Dimension - Hole Size mm 7 mm
Dimension - L Length Overall mm 37 mm
Dimension - Length Overall inch 1.44 in
Dimension - N inch 0.31 in
Dimension - Pad Width inch 0.62 in
Dimension - Stud Size inch 1/4
Dimension - Width mm 16 mm
Weight 0.09 lb

Conductor Related

Conductor - Copper Str Navy Size 23 (7) Navy;30 (19) Navy;40 (19) Navy
Conductor - Copper Str Navy Size Range 23 (7) Navy-40 (19) Navy
Conductor - Copper Str Size 8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Size Range 8 AWG-4 AWG
Conductor Type
  • CU C Str-Size
  • CU C Str Navy-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads