text.skipToContent text.skipToNavigation

QB4C

by Burndy 

Catalog ID: QB4C

Copper Terminal, Side Entrance, 1 Hole, 8-4 AWG (Str), 1/4" Stud, 1 Screw

Product Details

General

Connector Type Terminal
Installation Torque Recommended in-lb 110 LBS/in
Material Copper
Physical Attribute - Number of Clamping Elements 1
Physical Attribute - Number of Holes 1
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
Trade Name QIKLUG™
Type Bolted Lugs & Terminals
UPC 781810324202

Dimensions

Dimension - B Length fraction 3/4 in
Dimension - B Length inch 0.75 in
Dimension - D inch 0.84 in
Dimension - Height fraction 1-1/32
Dimension - Height inch 1.03 in
Dimension - Hole Size fraction 9/32
Dimension - Hole Size inch 0.28 in
Dimension - Hole Size mm 7 mm
Dimension - L Length Overall mm 35 mm
Dimension - Length Overall inch 1.38 in
Dimension - N inch 0.38 in
Dimension - Pad Width fraction 11/16 in
Dimension - Pad Width inch 0.63 in
Dimension - Stud Size fraction 1/4
Dimension - Stud Size inch 1/4
Dimension - Width inch 0.70 in
Dimension - Width mm 18 mm

Conductor Related

Conductor - Copper Str Size 8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Size Range 8 AWG-4 AWG
Conductor Type CU C Str-Size
Number Of Conductors 1

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 33

Resources/Downloads

Customer Notices

Sales Drawings