text.skipToContent text.skipToNavigation

QDA28

by Burndy 

Catalog ID: QDA28

Copper Terminal, 1 Hole, 3/0-4/0 AWG (Str), 1/2" Stud, 1 Screw.

Features: Compact, High Copper Alloy Terminal For Joining A Wide Range Of Cable To Equipment Studs, Provides Low Contact Resistance When Gripped Between Two Contact Nuts, One Wrench Installation, Dimension K: 9/16 IN, Dimension T: 5/16 IN, Stud/bolt Hole Size: 1/2 IN, Tongue Width: 1-1/4 IN, Conductor Type: Run: Navy, Commercial Stranded Copper, Installation Torque: 250 IN-LB, Length: 2-5/8 IN, Height: 1-5/16 IN

Product Details

General

Application For Joining A Wide Range Of Copper Cable To Equipment Studs
Connector Type Terminal
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 250 LBS/in
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
Sub Brand QIKLUG
Trade Name QIKLUG™
Type Bolted Lugs & Terminals
UPC 781810325322

Dimensions

Dimension - Height fraction 1-5/16
Dimension - Height inch 1.31 in
Dimension - Hole Size fraction 9/16
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 67 mm
Dimension - Length Overall inch 2.63 in
Dimension - Pad Width inch 1.25 in
Dimension - Stud Size inch 1/2
Dimension - Width inch 1.25 in
Dimension - Width mm 32 mm

Conductor Related

Conductor - Copper Str Navy Size 150 (61) Navy;200 (61) Navy
Conductor - Copper Str Navy Size Range 150 (61) Navy-200 (61) Navy
Conductor - Copper Str Size 3/0 AWG;4/0 AWG
Conductor - Copper Str Size Range 3/0 AWG-4/0 AWG
Conductor Type
  • CU C Str-Size
  • CU C Str Navy-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads