text.skipToContent text.skipToNavigation

QDA31

by Burndy 

Catalog ID: QDA31

Copper Terminal, 1 Hole, 250-350 kcmil, 5/8" Stud, 1 Screw.

Features: Compact, High Copper Alloy Terminal For Joining A Wide Range Of Cable To Equipment Studs, Provides Low Contact Resistance When Gripped Between Two Contact Nuts, One Wrench Installation, Stud/bolt Hole Size: 5/8 IN, Dimension K: 11/16 IN, Dimension T: 5/16 IN, Conductor Type: Run: Navy, Commercial Stranded Copper, Tongue Width: 1-1/2 IN, Height: 1-11/16 IN, Length: 3 IN, Installation Torque: 325 IN-LB

Product Details

General

Application For Joining A Wide Range Of Copper Cable To Equipment Studs
Connector Type Terminal
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 325 LBS/in
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
Sub Brand QIKLUG
Trade Name QIKLUG™
Type Bolted Lugs & Terminals
UPC 781810325407

Dimensions

Dimension - Height fraction 1-11/16 in
Dimension - Height inch 1.69 in
Dimension - Hole Size fraction 11/16
Dimension - Hole Size inch 0.69 in
Dimension - Hole Size mm 18 mm
Dimension - L Length Overall mm 86 mm
Dimension - Length Overall inch 3.00 in
Dimension - Pad Width inch 1.50 in
Dimension - Stud Size inch 5/8
Dimension - Width inch 1.50 in
Dimension - Width mm 38 mm

Conductor Related

Conductor - Copper Str Navy Size 250 (61) Navy;300 (91) Navy;350 (91) Navy
Conductor - Copper Str Navy Size Range 250 (61) Navy-350 (91) Navy
Conductor - Copper Str Size 250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Str Size Range 250 kcmil-350 kcmil
Conductor Type
  • CU C Str-Size
  • CU C Str Navy-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 6

Resources/Downloads

Customer Notices

Sales Drawings