text.skipToContent text.skipToNavigation

QDA34

by Burndy 

Catalog ID: QDA34

Copper Terminal, 1 Hole, 400-500 kcmil, 3/4" Stud, 1 Screw.

Features: Compact, High Copper Alloy Terminal For Joining A Wide Range Of Cable To Equipment Studs, Provides Low Contact Resistance When Gripped Between Two Contact Nuts, One Wrench Installation, Dimension T: 5/16 IN, Stud/bolt Hole Size: 3/4 IN, Dimension K: 13/16 IN, Tongue Width: 1-7/8 IN, Conductor Type: Run: Navy, Commercial Stranded Copper, Height: 2 IN, Length: 3-5/8 IN, Installation Torque: 375 IN-LB

Product Details

General

Application For Joining A Wide Range Of Copper Cable To Equipment Studs
Connector Type Terminal
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 375 LBS/in
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
Sub Brand QIKLUG
Trade Name QIKLUG™
Type Bolted Lugs & Terminals
UPC 781810325568

Dimensions

Dimension - Height inch 2.00 in
Dimension - Hole Size fraction 13/16
Dimension - Hole Size inch 0.81 in
Dimension - Hole Size mm 21 mm
Dimension - L Length Overall mm 97 mm
Dimension - Length Overall inch 3.63 in
Dimension - Pad Width inch 1.88 in
Dimension - Stud Size inch 3/4
Dimension - Width inch 1.88 in
Dimension - Width mm 48 mm

Conductor Related

Conductor - Copper Str Navy Size 400 (127) Navy;500 (127) Navy
Conductor - Copper Str Navy Size Range 400 (127) Navy-500 (127) Navy
Conductor - Copper Str Size 400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range 400 kcmil-500 kcmil
Conductor Type
  • CU C Str-Size
  • CU C Str Navy-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Resources/Downloads

Customer Notices

Sales Drawings