text.skipToContent text.skipToNavigation

QDA8C

by Burndy 

Catalog ID: QDA8C

Copper Terminal, 1 Hole, 14 AWG (Sol)-8 AWG (Str), 3/8" Stud, 1 Screw.

Features: Compact, High Copper Alloy Terminal For Joining A Wide Range Of Cable To Equipment Studs, Provides Low Contact Resistance When Gripped Between Two Contact Nuts, One Wrench Installation, Dimension T: 3/16 IN, Stud/bolt Hole Size: 3/8 IN, Dimension K: 7/16 IN, Tongue Width: 1 IN, Conductor Type: Run: Navy, Commercial Stranded Copper, Length: 1-7/8 IN, Height: 11/16 IN, Installation Torque: 75 IN-LB

Product Details

General

Application For Joining A Wide Range Of Copper Cable To Equipment Studs
Connector Type Terminal
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 75 LBS/in
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
Sub Brand QIKLUG
Trade Name QIKLUG™
Type Bolted Lugs & Terminals
UPC 781810325087

Dimensions

Dimension - Cross Flats inch 0.56 in
Dimension - Height fraction 11/16
Dimension - Height inch 0.69 in
Dimension - Hole Size fraction 7/16
Dimension - Hole Size inch 0.44 in
Dimension - Hole Size mm 11 mm
Dimension - L Length Overall mm 48 mm
Dimension - Length Overall inch 1.88 in
Dimension - Pad Width inch 1.00 in
Dimension - Stud Size inch 3/8
Dimension - Width inch 1.00 in
Dimension - Width mm 25 mm

Conductor Related

Conductor - Copper Solid Size 14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG
Conductor - Copper Solid Size Range 14 AWG-8 AWG
Conductor - Copper Str Navy Size 4 (1) Navy;4 (7) Navy;4 (19) Navy;4 (41) Navy;6 (7) Navy;6 (19) Navy;9 (7) Navy;9 (37) Navy;14 (7) Navy;14 (140) Navy
Conductor - Copper Str Navy Size Range 4 (1) Navy-14 (140) Navy
Conductor - Copper Str Size 14 AWG;12 AWG;10 AWG;9 AWG;8 AWG
Conductor - Copper Str Size Range 14 AWG-8 AWG
Conductor Type
  • CU C Str-Size
  • CU C Str Navy-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 22

Resources/Downloads

Customer Notices

Sales Drawings