text.skipToContent text.skipToNavigation

QQA28

by Burndy 

Catalog ID: QQA28

Copper Terminal, Heavy Duty, 1 Hole, 3/0-4/0 AWG (Str), 3/8" Stud, 2 Screws

Product Details

General

Connector Type Terminal
Installation Torque Recommended in-lb 250 LBS/in
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Number of Screws 2
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
Trade Name QIKLUG™
Type Bolted Lugs & Terminals
UPC 781810325759

Dimensions

Dimension - D inch 1.06 in
Dimension - Height fraction 1.3125 in
Dimension - Height inch 0.406
Dimension - Hole Size inch 0.34 in
Dimension - Hole Size mm 10.31
Dimension - L Length Overall mm 90 mm
Dimension - Length Overall inch 3.56 in
Dimension - N inch 0.53 in
Dimension - Pad Width inch 1.00 in

Conductor Related

Conductor - Copper Str Navy Size 150 (61) Navy;200 (61) Navy
Conductor - Copper Str Navy Size Range 150 (61) Navy-200 (61) Navy
Conductor - Copper Str Size 3/0 AWG;4/0 AWG
Conductor - Copper Str Size Range 3/0 AWG-4/0 AWG
Conductor Type
  • CU C Str-Size
  • CU C Str Navy-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings