text.skipToContent text.skipToNavigation

QQA282N

by Burndy 

Catalog ID: QQA282N

Copper Terminal, Heavy Duty, 2 Hole, 3/0-4/0 AWG (Str), 1/2" Stud, 1-3/4" Stud Hole Spacing, 2 Screws.

Features: Type QQA Heavy Duty, High Copper Alloy Terminal For Joining Cable To Equipment Pads Or Bar, Twin Clamping Elements Secure Joint Vibration And Flexing, One-Wrench Installation

Product Details

General

Application For Copper Cable
Connector Type Terminal
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 250 LBS/in
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Number of Screws 2
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
Sub Brand QIKLUG
Trade Name QIKLUG™
Type Bolted Lugs & Terminals
UPC 781810325957

Dimensions

Dimension - D inch 3.13 in
Dimension - F Width Center to Center inch 1.75 in
Dimension - Height fraction 1.3125 in
Dimension - Height inch 1.31 in
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 143 mm
Dimension - Length Overall inch 5.63 in
Dimension - N inch 0.63 in
Dimension - Pad Width inch 1.00 in

Conductor Related

Conductor - Copper Str Navy Size 150 (61) Navy;200 (61) Navy
Conductor - Copper Str Navy Size Range 150 (61) Navy-200 (61) Navy
Conductor - Copper Str Size 3/0 AWG;4/0 AWG
Conductor - Copper Str Size Range 3/0 AWG-4/0 AWG
Conductor Type
  • CU C Str-Size
  • CU C Str Navy-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings