text.skipToContent text.skipToNavigation

QQA342N

by Burndy 

Catalog ID: QQA342N

Copper Terminal, Heavy Duty, 2 Hole, 400-500 kcmil, 1/2" Stud, 1-3/4" Stud Hole Spacing, 2 Screws.

Features: Type QQA Heavy Duty, High Copper Alloy Terminal For Joining Cable To Equipment Pads Or Bar, Twin Clamping Elements Secure Joint Vibration And Flexing, One-Wrench Installation

Product Details

General

Application For Copper Cable
Connector Type Terminal
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 375 LBS/in
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Number of Screws 2
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
Sub Brand QIKLUG
Trade Name QIKLUG™
Type Bolted Lugs & Terminals
UPC 781810326107

Dimensions

Dimension - D inch 3.13 in
Dimension - F Width Center to Center inch 1.75 in
Dimension - Height fraction 2 in
Dimension - Height inch 2.00 in
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 162 mm
Dimension - Length Overall inch 6.38 in
Dimension - N inch 0.63 in
Dimension - Pad Width inch 1.38 in

Conductor Related

Conductor - Copper Str Navy Size 400 (127) Navy;500 (127) Navy
Conductor - Copper Str Navy Size Range 400 (127) Navy-500 (127) Navy
Conductor - Copper Str Size 400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range 400 kcmil-500 kcmil
Conductor Type
  • CU C Str-Size
  • CU C Str Navy-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Resources/Downloads

Customer Notices

Sales Drawings