text.skipToContent text.skipToNavigation

QQA402N

by Burndy 

Catalog ID: QQA402N

Copper Terminal, Heavy Duty, 2 Hole, 600-800 kcmil, 1/2" Stud, 1-3/4" Stud Hole Spacing, 2 Screws

Product Details

General

Connector Type Terminal
Installation Torque Recommended in-lb 500 LBS/in
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Number of Screws 2
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
Trade Name QIKLUG™
Type Bolted Lugs & Terminals
UPC 781810326152

Dimensions

Dimension - D inch 3.00 in
Dimension - F Width Center to Center inch 1.75 in
Dimension - Height fraction 2.3125 in
Dimension - Height inch 2.31 in
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 173 mm
Dimension - Length Overall inch 6.81 in
Dimension - N inch 0.63 in
Dimension - Pad Width inch 1.63 in

Conductor Related

Conductor - Copper Str Navy Size 650 (127) Navy;800 (127) Navy
Conductor - Copper Str Navy Size Range 650 (127) Navy-800 (127) Navy
Conductor - Copper Str Size 600 kcmil;700 kcmil;750 kcmil;800 kcmil
Conductor - Copper Str Size Range 600 kcmil-800 kcmil
Conductor Type
  • CU C Str-Size
  • CU C Str Navy-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 24

Resources/Downloads

Customer Notices

Sales Drawings