text.skipToContent text.skipToNavigation

Unplated Pressure Bar Style Copper Lug Connector

By Burndy 

Catalog ID: KPA28UNPL

By Burndy
Catalog ID:  KPA28UNPL
SCRULUG™ Mechanical Terminal for Copper Cable; 1-Hole; Accommodates: 1/0 - 4/0 Str; 2.29" Length; .97" Width.

Features: High Copper Alloy Unplated Terminal For Joining A Wide Range Of Cable To Equipment Pads Or Terminal Blocks, Especially Good In Light Industrial Applications, The Tongue And Body Are A One-Piece Design, The Pressure Bar Equalizes Pressure Over The Conductor And Prevents The Screw From Cutting Into The Cable, Dimension T: 0.13 IN, Dimension C: 0.97 IN, Dimension N: 0.53 IN, Dimension K: 0.4 IN, Length: 2.29 IN, Installation Torque: 250 IN-LB, Stud/bolt Hole Size: 3/8 IN, Dimension D: 1.12 IN, Height: 1.66 IN

Add to List

More Options

Where to Buy

Product Details

General

Application For Joining A Wide Range Of Copper Cable To Equipment Pads Or Terminal Blocks
Connector Type Pressure Bar
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 250
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
Sub Brand SCRULUG
Trade Name SCRULUG™
Type Bolted Lugs & Terminals
UPC 781810144497

Dimensions

Dimension - Bolt Size fraction 3/8
Dimension - D inch 1.12 in
Dimension - Height fraction 1-21/32 in
Dimension - Height inch 1.66 in
Dimension - Hole Size inch 0.39 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 61 mm
Dimension - Length Overall inch 2.40 in
Dimension - N inch 0.53 in
Dimension - Pad Width inch 0.97 in
Dimension - Stud Size fraction 3/8 in
Dimension - Stud Size inch 0.375 in

Conductor Related

Conductor - Copper Str Navy Size 125 (61) Navy;150 (61) Navy
Conductor - Copper Str Navy Size Range 125 (61) Navy-150 (61) Navy
Conductor - Copper Str Size 1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Size Range 1/0 -4/0 AWG
Conductor Size 1/0-4/0 AWG
Conductor Type
  • CU C Str-Size
  • CU C Navy-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources and Downloads

Customer Notices

Sales Drawings