text.skipToContent text.skipToNavigation

BIPC4/01/0

By Burndy 

Catalog ID: BIPC4/01/0

By Burndy
Catalog ID:  BIPC4/01/0
Insulation Piercing Connector, 1/0-4/0 AWG (Run), 1/0-4/0 AWG (Tap), 300 V.

Features: Insulation Piercing Capability: Eliminates The Need For Conductor Insulation Stripping, UL486B Listed, AL9CU Rated: For Copper And Aluminum Conductor Combinations Up To 90 DEG C 600 Volt Applications, Insulation Piercing Design: Eliminates The Need For Taping, Easy Snap-Out Tabs: Eases Installation, Protects Connection From Dirt And Debris, Simple Bolt-On Connection: Eases Installation, Ideally Suited For Splicing And Tapping Aluminum And Copper Conductor Wire Sizes: #10 AWG To 500 KCMIL, Stud/bolt Size: 5/16-18 Diameter, Installation Torque: 250 IN-LB, Width: 26 IN, Length: 2.12 IN, Height: 2.5 IN, Socket Size: 1/2 IN

Add to List

More Options

Where to Buy

Product Details

General

Application For Splicing And Tapping Aluminum And Copper Conductors
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 250 LBS/in
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Hexagonal Bolt
Physical Attribute - Socket Size 1/2
Plated N
Plating Type Unplated
Sub Brand INSULATION PIERCING CONNECTOR
Type BIPC
UPC 781810128725
UPC 12 Digit 7818101287255

Dimensions

Dimension - Bolt Size inch 0.31 in
Dimension - Height inch 2.50 in
Dimension - L Length Overall mm 54 mm
Dimension - Length Overall inch 2.12 in
Dimension - Width inch 2.06 in
Dimension - Width mm 52 mm

Electrical Ratings

Rating - Minimum Voltage 600
Voltage - Maximum 300 V

Conductor Related

Conductor - AL Str Run Range 1/0 AWG-4/0 AWG
Conductor - AL Str Tap Range 1/0 AWG-4/0 AWG
Conductor - Copper Str Run Range 1/0 -4/0 AWG
Conductor - Copper Str Tap Range 1/0 -4/0 AWG
Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources and Downloads