text.skipToContent text.skipToNavigation

BIPC5004/0

By Burndy 

Catalog ID: BIPC5004/0

By Burndy
Catalog ID:  BIPC5004/0
Insulation Piercing Connector, 350-500 kcmil (Run), 4-4/0 AWG (Tap), 600 V.

Features: Insulation Piercing Capability, Eliminates The Need For Conductor Insulation Stripping, UL486B Listed, AL9CU Rated, For Copper And Aluminum Conductor Combinations Up To 90 DEG C 600 Volt Applications, Insulation Piercing Design, Eliminates The Need For Taping, Easy Snap-Out Tabs, Eases Installation, Protects Connection From Dirt And Debris, Simple Bolt-On Connection, Eases Installation, Socket Size: 9/16 IN, Installation Torque: 400 IN-LB, Conductor Type: Run: Commercial Aluminum, Metric, Commercial Copper, Tap: Commercial Aluminum, Metric, Commercial Copper, Height: 3.25 IN, Length: 1.59 IN, Width: 2.62 IN

Add to List

More Options

Where to Buy

Product Details

General

Application For Copper And Aluminum Conductor Combinations Up To 90 DEG C, 600 Volt Applications
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 400 LBS/in
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Hexagonal Bolt
Physical Attribute - Socket Size 9/16
Plated N
Plating Type Unplated
Sub Brand INSULATION PIERCING CONNECTOR
Type BIPC
UPC 781810128756
UPC 12 Digit 7818101287566

Dimensions

Dimension - Bolt Size inch 0.38 in
Dimension - Height inch 3.25 in
Dimension - L Length Overall mm 46 mm
Dimension - Length Overall inch 1.80 in
Dimension - Width inch 2.62 in
Dimension - Width mm 67 mm

Electrical Ratings

Rating - Minimum Voltage 600
Voltage - Maximum 600 V

Conductor Related

Conductor - AL Str Run Range 350 kcmil-500 kcmil
Conductor - AL Str Tap Range 4 AWG-4/0 AWG
Conductor - Copper Str Run Range 350 kcmil-500 kcmil
Conductor - Copper Str Tap Range 4 AWG-4/0 AWG
Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources and Downloads