BUR_PPHID-264415_Distribution
BUR_PPHID-264415_Distribution

BISR500FX, Flex Rated Clear Insulated Splice Reducer

Brand:

Burndy

Catalog ID:

BISR500FX

Aluminum UNITAP, In-Line Splice Reducer, #6-500 Class B & C, #6-373 Class G,H,I,K, DLO, 2 PORT

  • Type BISR-FX In-Line Splice/Reducers for Code and Flex conductor are listed to UL486A-B, CSA Certified to C22.2, No. 65, and AL9CU dual rated
  • Range taking designs reduce inventory needs
  • Screw Port and Conductor Port caps provide protection against contamination and accidental contact of energized parts
  • Caps are color coordinated to quickly identify maximum conductor size
  • Screw Port caps display recommended installation torque values for quick and easy reference
  • Conductor Port caps show accommodated wire range and class

Features: Clear Plastisol covered AL6061-T6 aluminum body, Saves time, lowers installation costs, eliminates taping, Oxide inhibitor pre-installed, Inhibits moisture and contaminants from entering the contact area

Product details

General

Application
Tap connections and in-line splice/reductions are made quickly and easily with the UNITAPâ„¢ line of connectors
Color Code
Red
Connector Type
In-Line
EU RoHS Indicator
Yes
Hex Key
3/8 in
Installation Torque Recommended in-lb
375 in-lb
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Number Of Ports
2
Plated
Y
Plating Type
Tin Plated Aluminum
Sub Brand
UNITAP
Temperature Rating
135 °C
Trade Name
UNITAPâ„¢
Type
BISR,Multi-Port
UPC
621945440715
UPC 12 Digit
6219454407155

Dimensions

Dimension - Height inch
2.63 in
Dimension - L Length Overall mm
133.35 mm
Dimension - Length Overall inch
5.25 in
Dimension - Width inch
1.63 in
Dimension - Width mm
41.4 mm

Electrical Ratings

Operating Voltage
600 V
Voltage - Maximum
600 V

Conductor Related

Conductor - Copper DLO Size Range
6 - 373 Str
Conductor - Copper Flex G Size Range
6 - 373 Str
Conductor - Copper Flex H Size Range
6 - 373 Str
Conductor - Copper Flex I Size Range
6 - 373 Str
Conductor - Copper Flex K Size Range
6 - 373 Str
Conductor - Copper Str Size Range
6 AWG - 500 kcmil
Conductor Size
6 AWG-500 KCMIL
Conductor Type
  • AL C Str-Size
  • CU C Str-Size
  • CU C Flex-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads