BUR_PPHID-264415_CUnitap2PortSS
BUR_PPHID-264415_CUnitap2PortSS

BIT2/0, Single Sided Two Conductor Clear Insulated Multi-Tap Connector

OR

Brand:

Burndy

Catalog ID:

BIT2/0

Aluminum Multiple Tap Connector, Clear Insulated, 2 Port, 1 Sided Entry, 14-2/0 AWG, Al/Cu Rated.

  • Type BIT and BITO (Offset) Multi-tap connectors are installed quickly and easily
  • Suitable for use on Code conductor
  • UL486B Listed, Dual-rated AL9CU.

Features: Clear Plastisol Covered AL6061-T6 Aluminum Body: Saves Time, Lowers Installation Costs, Eliminates Taping, Clear Plastisol: Allows Visual Confirmation That Conductor Is Properly Inserted, Oxide Inhibitor Pre-Installed: Inhibits Moisture And Contaminants From Entering The Contact Area, Range-Taking: Reduces Number Of Connectors Carried In Inventory, Torque: 120 IN-LB, Wire Entry: 1 or 2, Hex Size (key): 3/16 IN, Conductor Size (run - Range): 14 - 2/0 AWG, Wire Strip Length: 11/16 IN, Type Of Insulation: Plastisol, Number Of Ports: 2

Product details

General

Application
For Indoor Use Only, Copper Or Stranded Aluminum
Connector Type
Multi Tap
EU RoHS Indicator
Yes
Hex Key
3/16 in
Installation Torque Recommended in-lb
120 in-lb
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Material - Hardware
Aluminum
Number Of Ports
2
Physical Attribute - Number of Screws
2
Physical Attribute - Screw Type
Allen
Plated
N
Plating Type
Unplated
Sub Brand
UNITAP
Temperature Rating
90 °C
Trade Name
UNITAPâ„¢
Type
BIT
UPC
781810134061
UPC 12 Digit
7818101340611

Dimensions

Dimension - Height fraction
1.375 in
Dimension - Height inch
1.38 in
Dimension - L Length Overall mm
39 mm
Dimension - Length Overall inch
1.52 in
Dimension - Width fraction
1-2/5 in
Dimension - Width inch
1.4 in
Dimension - Width mm
36 mm

Electrical Ratings

Operating Voltage
600 V
Voltage - Maximum
600 V

Conductor Related

Conductor - AL Str Size
8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - AL Str Size Range
14 AWG - 2/0 AWG
Conductor - Copper Str Size
14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Size Range
14 AWG - 2/0 AWG
Conductor Size
14-2/0 AWG
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings