BUR_PPHID-264415_CUnitap2PortSS
BUR_PPHID-264415_CUnitap2PortSS

BIT250, Single Sided Two Conductor Clear Insulated Multi-Tap Connector

OR

Brand:

Burndy

Catalog ID:

BIT250

Aluminum Multiple Tap Connector, Clear Insulated, 2 Port, 1 Sided Entry, 10 AWG-250 kcmil, Al/Cu Rated.

  • Type BIT and BITO (Offset) Multi-tap connectors are installed quickly and easily
  • Suitable for use on Code conductor
  • UL486B Listed, Dual-rated AL9CU.

Features: Clear Plastisol Covered AL6061-T6 Aluminum Body: Saves Time, Lowers Installation Costs, Eliminates Taping, Clear Plastisol: Allows Visual Confirmation That Conductor Is Properly Inserted, Oxide Inhibitor Pre-Installed: Inhibits Moisture And Contaminants From Entering The Contact Area, Range-Taking: Reduces Number Of Connectors Carried In Inventory, Torque: 275 IN-LB, Wire Entry: Double, Hex Size (key): 5/16 IN, Conductor Size (run - Range): 10 AWG - 250 KCMIL, Wire Strip Length: 1-3/16 IN, Type Of Insulation: Plastisol, Number Of Ports: 2

Product details

General

Application
For Indoor Use Only, Copper Or Stranded Aluminum
Connector Type
Multi Tap
EU RoHS Indicator
Yes
Hex Key
5/16 in
Installation Torque Recommended in-lb
275 in-lb
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Material - Hardware
Aluminum
Number Of Ports
2
Physical Attribute - Number of Screws
2
Physical Attribute - Screw Type
Allen
Plated
N
Plating Type
Unplated
Sub Brand
UNITAP
Temperature Rating
90 °C
Trade Name
UNITAPâ„¢
Type
BIT
UPC
781810133521
UPC 12 Digit
7818101335211

Dimensions

Dimension - Height fraction
2.125 in
Dimension - Height inch
2.13 in
Dimension - L Length Overall mm
52 mm
Dimension - Length Overall inch
2.03 in
Dimension - Width fraction
2-7/100 in
Dimension - Width inch
2.07 in
Dimension - Width mm
53 mm

Electrical Ratings

Operating Voltage
600 V
Voltage - Maximum
600 V

Conductor Related

Conductor - AL Str Size
8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - AL Str Size Range
10 AWG - 250 kcmil
Conductor - Copper Str Size
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Size Range
10 AWG - 250 kcmil
Conductor Size
10 AWG-250 KCMIL
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads