text.skipToContent text.skipToNavigation

Compression Terminal

By Burndy 

Catalog ID: YA40L2NNTFX

By Burndy
Catalog ID:  YA40L2NNTFX
650 kcmil G, 646 DLO CU, Two Hole, 1/2 Stud Size, 1-3/4 Hole Spacing, Standard Barrel, Inspection Window, Narrow Tongue, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Black Color Code, 24 Die Index.

Features: Compression Narrow Tongue Terminal, With Inspection Window, Finish: Tin plated, Die Index: 24, Strip Length: 1-5/16 IN, Tongue Angle: Straight

Add to List

More Options

Where to Buy
Related Links

Product Details

General

Application Wire Termination
Color Code Black
Connector Type Terminal
Die Index 24
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Finish Type Tin-Plated
Material Copper
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin
Sub Brand TERMINALS, HYLUG
Trade Name HYLUG™
Type YAV-L-NTFX, Standard Barrel
UPC 781810249352

Dimensions

Dimension - B Length fraction 1-7/16 in
Dimension - B Length inch 1.42 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - D inch 3.03 in
Dimension - L Length Overall mm 137 mm
Dimension - Length Overall inch 5.38 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 1.35 in
Dimension - Pad Width inch 1.63 in
Dimension - Strip Length inch 1-5/16
Dimension - Stud Size inch 1/2
Dimension - Z inch 0.65 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000
Voltage Rating 35 kV

Conductor Related

Conductor - Copper DLO Size 646 (1600/#24)
Conductor - Copper DLO Size Range 646 kcmil
Conductor - Copper Flex G Size 650
Conductor - Copper Flex G Size Range 650 kcmil
Conductor - Copper Flex H Size 650
Conductor - Copper Flex H Size Range 650
Conductor - Copper Flex I Size 650
Conductor - Copper Flex I Size Range 650
Conductor - Copper Flex K Size 650
Conductor - Copper Flex K Size Range 650
Conductor - Copper Flex M Size 650
Conductor - Copper Str Size 650
Conductor - Copper Str Size Range 650 kcmil

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources and Downloads