text.skipToContent text.skipToNavigation

Compression Terminal

By Burndy 

Catalog ID: YA1CLNT1490

By Burndy
Catalog ID:  YA1CLNT1490
1 AWG CU, One Hole, 1/4 Standard Barrel, Inspection Window, Narrow Tongue Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, GREEN Color Code, 11 or 375 Die Index, 90 Degree.
Add to List

More Options

Where to Buy
Related Links

Product Details

General

Application Wire Termination
Color Code Green
Connector Type Terminal
Die Index 11,375
Finish Type Tin-Plated
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
UPC 781810167403
UPC 12 Digit 7818101674033

Dimensions

Dimension - B Length inch 0.88 in
Dimension - Bolt Size fraction 1/4
Dimension - D inch 0.94 in
Dimension - Hole Size inch 0.27 in
Dimension - N inch 0.25 in
Dimension - Outside Diameter inch 0.46 in
Dimension - Pad Width inch 0.50 in
Dimension - Strip Length inch 15/16
Dimension - Stud Size inch 1/4
Dimension - Z inch 0.69 in
Physical Attribute - Tongue Angle 90 Degree

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000
Voltage Rating 35 kV

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Solid Size 1
Conductor - Copper Solid Size Range 1
Conductor - Copper Str Size 1
Conductor - Copper Str Size Range 1 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 25

Resources and Downloads

Customer Notices

Sales Drawings